MPO no pins to MPO no pins, 8 Fiber, Type B, 100GB 50/125 OM5 MMF, OFNP Jacket, 3 Meter

SKU MPFF8OM5BP-3
QTY available 10
Quantity Price
1 - 9 $36.99
10 - 24 $35.51
25 - 99 $34.03
100 + Call Us
Price $36.99

All Prices are in US Dollars and do not include duties



The L-com MPFF8OM5BP-3 is a MPO fiber patch cable. It features MPO Female to MPO Female connectors and utilizes Multimode 50/125 100GB OM5 fiber. The L-com MPFF8OM5BP-3 is a 8 fiber MPO cable with Type B (Key up, Key Up) polarity and an OFNP Plenum-rated jacket. The L-com MPFF8OM5BP-3 is one of thousands of fiber optic cable assemblies available in-stock and ready to ship. Contact our knowledgeable technical support and sales staff for your answers on fiber optic connectivity or other L-com products.

Features
  • MPO Female (w/o pins) to MPO Female (w/o pins)
  • Multimode 50/125 100GB OM5 Fiber
  • 8 Fiber
  • Type B Polarity (Key Up, Key Up)
  • OFNP Plenum-rated Jacket

Application
  • LAN
  • Server Farms
  • Voice/Video/Data
  • Ethernet