MPO no pins to MPO no pins, 24 Fiber, Type B, 10GB 50/125 OM3 MMF, LSZH, 5 Meter

SKU MPFF24OM3BZ-5
QTY available 10
Quantity Price
1 - 9 $64.99
10 - 24 $62.39
25 - 99 $59.79
100 + Call Us
Price $64.99

All Prices are in US Dollars and do not include duties



The L-com MPFF24OM3BZ-5 is a MPO fiber patch cable. It features MPO Female to MPO Female connectors and utilizes Multimode 50/125 10GB OM3 fiber. The L-com MPFF24OM3BZ-5 is a 24 fiber MPO cable with Type B (Key up, Key Up) polarity and a Low Smoke Zero Halogen rated jacket. The L-com MPFF24OM3BZ-5 is one of thousands of fiber optic cable assemblies available in-stock and ready to ship. Contact our knowledgeable technical support and sales staff for your answers on fiber optic connectivity or other L-com products.

Features
  • MPO Female (w/o pins) to MPO Female (w/o pins)
  • Multimode 50/125 10GB OM3 Fiber
  • 24 Fiber
  • Type B Polarity (Key up, Key Up)
  • Low Smoke Zero Halogen Rated Jacket

Application
  • LAN
  • Server Farms
  • Voice/Video/Data
  • Ethernet