MPO no pins to MPO no pins, 24 Fiber, Type B, 100GB 50/125 OM5 MMF, OFNP, 10 Meter

SKU MPFF24OM5BP-10
QTY available 5
Quantity Price
1 - 4 $161.99
5 - 9 $155.51
10 - 24 $149.03
25 + Call Us
Price $161.99

All Prices are in US Dollars and do not include duties



The L-com MPFF24OM5BP-10 is a MPO fiber patch cable. It features MPO Female to MPO Female connectors and utilizes Multimode 50/125 100GB OM5 fiber. The L-com MPFF24OM5BP-10 is a 24 fiber MPO cable with Type B (Key up, Key Up) polarity and an OFNP Plenum-rated jacket. The L-com MPFF24OM5BP-10 is one of thousands of fiber optic cable assemblies available in-stock and ready to ship. Contact our knowledgeable technical support and sales staff for your answers on fiber optic connectivity or other L-com products.

Features
  • MPO Female (w/o pins) to MPO Female (w/o pins)
  • Multimode 50/125 100GB OM5 Fiber
  • 24 Fiber
  • Type B Polarity (Key up, Key Up)
  • OFNP Plenum-rated Jacket

Application
  • LAN
  • Server Farms
  • Voice/Video/Data
  • Ethernet