MPO no pins to MPO no pins, 24 Fiber, Type A, 9/125 SMF OS2, LSZH, 5 Meter

SKU MPFF24SMAZ-5
QTY available 10
Quantity Price
1 - 9 $75.99
10 - 24 $72.95
25 - 99 $69.91
100 + Call Us
Price $75.99

All Prices are in US Dollars and do not include duties



The L-com MPFF24SMAZ-5 is a MPO fiber patch cable. It features MPO Female to MPO Female connectors and utilizes Single Mode 9/125 OS2 fiber. The L-com MPFF24SMAZ-5 is a 24 fiber MPO cable with Type A (Key up, Key Down) polarity and a Low Smoke Zero Halogen rated jacket. The L-com MPFF24SMAZ-5 is one of thousands of fiber optic cable assemblies available in-stock and ready to ship. Contact our knowledgeable technical support and sales staff for your answers on fiber optic connectivity or other L-com products.

Features
  • MPO Female (w/o pins) to MPO Female (w/o pins)
  • Single Mode 9/125 OS2 Fiber
  • 24 Fiber
  • Type A Polarity (Key Up, Key Down)
  • Low Smoke Zero Halogen Rated Jacket

Application
  • LAN
  • Server Farms
  • Voice/Video/Data
  • Ethernet