MPO no pins to MPO no pins, 24 Fiber, Type A, 50/125 OM2 MMF, OFNR, 1 Meter

SKU MPFF24OM2AR-1
QTY available 10
Quantity Price
1 - 9 $50.99
10 - 24 $48.95
25 - 99 $46.91
100 + Call Us
Price $50.99

All Prices are in US Dollars and do not include duties



The L-com MPFF24OM2AR-1 is a MPO fiber patch cable. It features MPO Female to MPO Female connectors and utilizes Multimode 50/125 OM2 fiber. The L-com MPFF24OM2AR-1 is a 24 fiber MPO cable with Type A (Key up, Key Down) polarity and an OFNR Riser-rated jacket. The L-com MPFF24OM2AR-1 is one of thousands of fiber optic cable assemblies available in-stock and ready to ship. Contact our knowledgeable technical support and sales staff for your answers on fiber optic connectivity or other L-com products.

Features
  • MPO Female (w/o pins) to MPO female (w/o pins)
  • Multimode 50/125 OM2 Fiber
  • 24 Fiber
  • Type A Polarity (Key Up, Key Down)
  • OFNR Riser-rated Jacket

Application
  • LAN
  • Server Farms
  • Voice/Video/Data
  • Ethernet