MPO no pins to MPO no pins, 12 Fiber, Type A, 50/125 OM2 MMF, OFNP Jacket, 10 Meter

SKU MPFF12OM2AP-10
QTY available 8
Quantity Price
1 - 9 $34.79
10 - 24 $33.40
25 - 99 $32.01
100 + Call Us
Price $34.79

All Prices are in US Dollars and do not include duties



The L-com MPFF12OM2AP-10 is a MPO fiber patch cable. It features MPO Female to MPO Female connectors and utilizes Multimode 50/125 OM2 fiber. The L-com MPFF12OM2AP-10 is a 12 fiber MPO cable with Type A (Key up, Key Down) polarity and an OFNP Plenum-rated jacket. The L-com MPFF12OM2AP-10 is one of thousands of fiber optic cable assemblies available in-stock and ready to ship. Contact our knowledgeable technical support and sales staff for your answers on fiber optic connectivity or other L-com products.

Features
  • MPO Female (w/o pins) to MPO Female (w/o pins)
  • Multimode 50/125 OM2 Fiber
  • 12 Fiber
  • Type A Polarity (Key Up, Key Down)
  • OFNP Plenum-rated Jacket

Application
  • LAN
  • Server Farms
  • Voice/Video/Data
  • Ethernet