MPO no pins to MPO no pins, 12 Fiber, Type A, 50/125 OM2 MMF, LSZH Jacket, 1 Meter

SKU MPFF12OM2AZ-1
QTY available 10
Quantity Price
1 - 9 $25.59
10 - 24 $24.57
25 - 99 $23.54
100 + Call Us
Price $25.59

All Prices are in US Dollars and do not include duties



The L-com MPFF12OM2AZ-1 is a MPO fiber patch cable. It features MPO Female to MPO Female connectors and utilizes Multimode 50/125 OM2 fiber. The L-com MPFF12OM2AZ-1 is a 12 fiber MPO cable with Type A (Key up, Key Down) polarity and a Low Smoke Zero Halogen rated jacket. The L-com MPFF12OM2AZ-1 is one of thousands of fiber optic cable assemblies available in-stock and ready to ship. Contact our knowledgeable technical support and sales staff for your answers on fiber optic connectivity or other L-com products.

Features
  • MPO Female (w/o pins) to MPO Female (w/o pins)
  • Multimode 50/125 OM2 Fiber
  • 12 Fiber
  • Type A Polarity (Key Up, Key Down)
  • LSZH rated Jacket

Application
  • LAN
  • Server Farms
  • Voice/Video/Data
  • Ethernet