MPO no pins to MPO no pins, 12 Fiber, Type A, 40GB 50/125 OM4 MMF, OFNP Jacket, 3 Meter

SKU MPFF12OM4AP-3
QTY available 8
Quantity Price
1 - 9 $33.59
10 - 24 $32.25
25 - 99 $30.90
100 + Call Us
Price $33.59

All Prices are in US Dollars and do not include duties



The L-com MPFF12OM4AP-3 is a MPO fiber patch cable. It features MPO Female to MPO Female connectors and utilizes Multimode 50/125 40GB OM4 fiber. The L-com MPFF12OM4AP-3 is a 12 fiber MPO cable with Type A (Key up, Key Down) polarity and an OFNP Plenum-rated jacket. The L-com MPFF12OM4AP-3 is one of thousands of fiber optic cable assemblies available in-stock and ready to ship. Contact our knowledgeable technical support and sales staff for your answers on fiber optic connectivity or other L-com products.

Features
  • MPO Female (w/o pins) to MPO Female (w/o pins)
  • Multimode 50/125 40GB OM4 Fiber
  • 12 Fiber
  • Type A Polarity (Key Up, Key Down)
  • OFNP Plenum-rated Jacket

Application
  • LAN
  • Server Farms
  • Voice/Video/Data
  • Ethernet