MPO no pins to MPO no pins, 12 Fiber, Type A, 40GB 50/125 OM4 MMF, OFNP Jacket, 10 Meter

SKU MPFF12OM4AP-10
QTY available 10
Quantity Price
1 - 9 $54.99
10 - 24 $52.79
25 - 99 $50.59
100 + Call Us
Price $54.99

All Prices are in US Dollars and do not include duties



The L-com MPFF12OM4AP-10 is a MPO fiber patch cable. It features MPO Female to MPO Female connectors and utilizes Multimode 50/125 40GB OM4 fiber. The L-com MPFF12OM4AP-10 is a 12 fiber MPO cable with Type A (Key up, Key Down) polarity and an OFNP Plenum-rated jacket. The L-com MPFF12OM4AP-10 is one of thousands of fiber optic cable assemblies available in-stock and ready to ship. Contact our knowledgeable technical support and sales staff for your answers on fiber optic connectivity or other L-com products.

Features
  • MPO Female (w/o pins) to MPO Female (w/o pins)
  • Multimode 50/125 40GB OM4 Fiber
  • 12 Fiber
  • Type A Polarity (Key Up, Key Down)
  • OFNP Plenum-rated Jacket

Application
  • LAN
  • Server Farms
  • Voice/Video/Data
  • Ethernet