MPO male w/ pins pullable rack mount chassis with 4 LGX cassettes, 96 LC Single mode fiber OS2

SKU FSP-MPM-4L1S-96LCSM
QTY available 7
Quantity Price
1 - 4 $640.00
5 - 9 $627.20
10 - 24 $614.40
25 + Call Us
Price $640.00

All Prices are in US Dollars and do not include duties



The L-com FSP-MPM-4L1S-96LCSM is a pullable rack mount chassis with four LGX cassettes. Each cassette holds 24 LC ports for single fiber connections, totaling 96 fibers. The L-com FSP-MPM-4L1S-96LCSM utilizes two 12 fiber MPO male w/ pins in the rear of each cassette to connect your MPO patch cable. This Single mode model is designed for OS2 9/125 applications. The FSP-MPM-4L1S-96LCSM is ideal for making connections within rack or wall mounted fiber enclosures. L-com's MPO products are fully compatible with US Conec MTP products.

Features
  • Single mode OS2 9/125 Applications
  • Pullable Rack Mount Chassis with 4 LGX Cassettes
  • 24 LC Connections per Cassette (96 Fibers)
  • High Performance and Space Saving
  • Compatible with US Conec MTP Products

Application
  • Data Centers
  • Server Connectivity
  • Link Aggregation
  • Fiber Optic Network Infrastructure


Documents and Resources