MPO male w/ pins Hi-Density rack mount chassis with 96 LC Multimode fiber OS2

SKU FSP-MPM-HDRK-096LCSM
QTY available 9
Quantity Price
1 - 4 $550.00
5 - 9 $528.00
10 - 24 $506.00
25 + Call Us
Price $550.00

All Prices are in US Dollars and do not include duties



The L-com FSP-MPM-HDRK-096LCSM is a 19" EIA compliant high density rack mount chassis containing 96 LC connections in front to 8x12 fiber MPO adapters in the rear. The L-com FSP-MPM-HDRK-096LCSM is rated for Single mode OS2 9/125 applications. The L-com FSP-MPM-HDRK-096LCSM provides technicians and IT managers the perfect solution for space saving in crowded racks and datacenters. One of thousands of products that are in stock and ready to ship today from L-com.

Features
  • Single mode OS2 9/125 Applications
  • 96 LC Connections to 8x12 MPO
  • High Density Rack Mount Chassis
  • 1U rack height saves valuable space, 19” X 1.75”

Application
  • Data Center Management
  • Server Connectivity
  • Telecommunications
  • Fiber Optic Network Infrastructure


Documents and Resources