MMCX Plug Right Angle to MMCX Plug Right Angle using RG178 Coax Cable (Beryllium Copper Contact) in 48 Inches

SKU LCCA9838-48
QTY available 4
Quantity Price
1 - 9 $161.99
10 - 24 $155.51
25 - 99 $149.03
100 + Call Us
Price $161.99

All Prices are in US Dollars and do not include duties



L-com's LCCA9838-48 MMCX plug right angle to MMCX plug right angle 48 inch cable using RG178 is part of our full line of RF components available for same-day shipping. This L-com MMCX to MMCX cable assembly has a plug to plug gender configuration with 50 ohm RG178. The LCCA9838-48 MMCX plug to MMCX plug cable assembly operates to 3 GHz. The right angle MMCX interfaces on the RG178 cable allow for easier connections in tight spaces.

Custom versions of most RF cable assemblies can be built and shipped same day. Custom cable assembly lengths can be obtained by specifying the desired length on the web site at time of order or by contacting a sales representative. Other available RF cable assembly value added services include connector orientation or clocking, heat shrink booting and custom labeling. RF testing can also be performed to document the electrical performance of your cable assembly.


Features
  • VSWR of 1.4:1

Application
  • Military
  • Aerospace
  • Wireless Communications
  • General Purpose Test


Documents and Resources

Key Specifications

Key Specifications

Connector 1 Series
MMCX
Connector 1 Gender
Plug
Connector Angle 1
Right Angle
Connector 1 Impedance
50 Ohm
Connector 2 Series
MMCX
Connector 2 Gender
Plug
Connector Angle 2
Right Angle
Connector 2 Impedance
50 Ohm
Connector 1 Body Material
Beryllium Copper
Connector 1 Body Plating
Copper-Tin-Zinc Alloy
RF Cable Part Number
RG178BU
RF Cable Type
RG178
RF Cable Impedance
50 Ohm
Length, Max
48 inches