Fiber Optic Outdoor patch cable, Duplex MMF(OM3), NSN flexible boot LC/PC to dual clipped LC/PC with 4.8mm LSZH jacket, 5M

SKU FOC01A6024N05M
QTY available 8
Quantity Price
1 - 24 $9.09
25 - 49 $8.64
50 - 99 $8.18
100 + Call Us
Price $9.09

All Prices are in US Dollars and do not include duties



The L-com FOC01A6024N05M series is an Outdoor Patch Cord MM OM3 NSN boot Flexi LC/PC - LC/PC 4.8mm, Duplex 5M, beak-out 0.5M, 2.0mm Single-ended. The L-com FOC01A6024N05M MM OM3 NSN boot Flexi LC/PC - LC/PC patch cord is best suited for harsh enviroments, including FTTX and outside plant applications. The L-com FOC01A6024N05M multi-purpose outdoor MM OM3 NSN boot Flexi LC/PC - LC/PC patch cord is one of thousands of fiber optic connectivity products available from L-com, in-stock and ready to ship. Contact our knowledgeable technical support and sales staff for your answers on fiber optic connectivity or other L-com products.

Features
  • Multi-purpose outdoor rated patch cord
  • IP 67
  • All weather and UV resistant
  • No installation tools required

Application
  • FTTX
  • Broadcasting
  • Cell Tower
  • Security
  • Control Automation
  • Industrial
  • outside plant applications