Mitsubishi ESKA Mega MH4001, 1x2.2mm Cable, POF Simplex, Low Numerical Aperture, 100 Meters

SKU LCMH4001-100M
QTY available 3
Quantity Price
1 + $570.00
Price $570.00

All Prices are in US Dollars and do not include duties



The L-com LCMH4001-100M is a 100 meter pre-cut section of Mitsubishi ESKA Mega MH4001 Polymer Optical Fiber (POF). The LCMH4001-100M is primarily used in high-bandwidth networks for industrial data and sensor applications such as temperature and liquid sensors, factory automation and robotics, as well as many medical devices in EMI heavy environments. The L-com LCMH4001-100M features low transmission loss in the visible light spectrum and has excellent durability and reliability. The LCMH4001 is available with in stock lengths of 25, 50, and 100 meters, custom lengths available as well. Order online or contact our knowledgeable sales staff about our in stock POF cable and connector options to find a solution that suits your needs.

Features
  • 100 Meter Length
  • Simplex
  • Core Material: Polymethyl Methacrylate
  • Core Diameter: 1.0mm
  • Jacket Material: Polyethylene
  • Jacket Diameter: 2.2mm
  • Numerical Aperture: .3
  • Attenuation: .18 dB/m @ 650 nm
  • Operating Temperature: -40°C to 85°C

Application
  • Control Links for CAT Scanners/MRI Machines
  • Medical Devices
  • EMI-Heavy Environments
  • Temperature and Liquid Sensors
  • Factory Automation and Robotics
  • Direct Replacement for Copper


Documents and Resources