Mil M83522 ST 2x to Mil M83522 ST 2x, MM OM1, 2.0mm Mil Tactical zipcord, 10 meter cable assembly

SKU FCA-MSTMSTM1DXMT-10
QTY available 8
Quantity Price
1 - 9 $382.12
10 - 24 $366.84
25 - 99 $351.55
100 + Call Us
Price $382.12

All Prices are in US Dollars and do not include duties



Introducing the L-com FCA-MSTMSTM1DXMT-10, a robust and high-performance Mil ST fiber optic cable assembly meticulously engineered to meet the exacting demands of communication and networking in military and tactical environments. With precision-polished Mil M83522 ST connectors on both ends, featuring UPC polishing, this cable assembly ensures reliable and consistent signal transmission in even the most challenging conditions.

Operating in Multimode MM OM1 fiber, this cable offers versatility and adaptability, making it a reliable choice for a wide array of applications. Its duplex zipcord design, 2.0 x 4.5mm cable diameter, and overall length of 10 meters facilitate effortless installation, even in confined spaces, making it an ideal solution for military tactical deployments.

Designed with a rugged Polyurethane jacket material, this cable is built to withstand the harshest environmental challenges. It meets or exceeds military specifications, boasting a cable flex resistance of 7,500 cycles (TIA-455-104, Military Req.) and an impressive cable crush resistance of 750 N/cm (TIA-455-41, Military req.). Whether you're facing intense installations or harsh operational conditions, this Mil M83522 ST cable assembly rises to the occasion.

A standout feature of this cable is its utilization of (Optical Cable Corporation) AE002VWST5KA tactical cable, known for its exceptional performance and reliability. Rest assured that your communication remains unwavering, even in the toughest environments. L-com’s FCA-MSTMSTM1DXMT-10 is built with qualified Mil ST connectors, guaranteeing military-grade performance by meeting, or exceeding the rigorous Mil-DTL-83522E specification.

In summary, L-com’s FCA-MSTMSTM1DXMT-10 Mil M83522 ST Fiber Optic Cable assembly is your trusted solution for secure, rugged, and reliable military communication. Whether deployed in tactical scenarios or demanding installations, this cable assembly is engineered to surpass expectations. Invest in performance and durability with the FCA-MSTMSTM1DXMT-10. Other lengths and configurations are also available on request, if you do not see the length or configuration, you are looking for, please contact our expert technical support.


Features
  • Utilizes qualified Military ST connector
  • Mil M83522 ST connector meets or exceeds military specification Mil-DTL-83522E
  • Utilizes OCC cable AE002VWST5KA
  • Intermateable with other ST adapters in the field
  • Durability for demanding installations and environments
  • Cable crush resistance 750 N/cm (TIA-455-41, Military req.)
  • Cable flex resistance 7,500 cycles (TIA-455-104, Military Req.)

Application
  • Commercial and Military Antennas
  • Battlefield Communications
  • Navy Shipboard Systems
  • Army and Marine Corp Communications
  • Mobile Tactical Shelters
  • Mobile Broadcast Systems
  • Oil and Gas


Documents and Resources