MCX Plug to MCX Jack Bulkhead Cable Assembly using RG178 Coax, 10 FT

SKU LCCA30063-FT10
QTY available 18
Quantity Price
1 - 24 $41.19
25 - 49 $39.13
50 - 99 $37.07
100 + Call Us
Price $41.19

All Prices are in US Dollars and do not include duties



L-com MCX plug to MCX jack bulkhead cable assembly using RG178 coax, 10 FT is available for same day shipping from our facility. This high quality MCX cable is part of a large selection of in-stock, commercial-off-the-shelf and custom-built coaxial cable assemblies for RF / microwave that all ship the same business day as they are ordered. LCCA30063-FT10 MCX cables from L-com are a great choice for solutions requiring high quality and rapid shipping. These high-quality RF coax cable assemblies can be used for telecom, military / defense, laboratory test & measurement, industrial / commercial and many other applications. Our expert technical support and knowledgeable sales teams are ready to help answer your RF coaxial cable assembly questions.

These RF coaxial cable assemblies are built with MCX connection on one end and MCX bulkhead connection on the other. This MCX to MCX cable from L-com has a plug to jack gender combination. Our MCX plug to MCX jack coaxial assembly part number LCCA30063-FT10 can also be known as MCX male to MCX female cable assembly when using alternate gender names.

MCX male to MCX female cable assembly LCCA30063-FT10 is manufactured with a flexible coax. These flexible MCX to MCX cable assemblies use RG178 coax and are single shielded. L-com single shielded MCX plug to MCX jack bulkhead cable assembly using RG178 coax, 10 FT is built from quality components by skilled assemblers with many years of experience.

Maximum frequency for these MCX to MCX plug/jack cables is 3 GHz. Technical performance specifications on these 3 GHz MCX plug to MCX jack bulkhead cables are located on the LCCA30063-FT10 datasheet PDF along with CAD drawing and dimensions. The L-Com RF cable assembly data sheet with specs, drawing dimensions can be found on this product page just above. Our Custom Cable Configurator is where to find and build customized versions of this RF coaxial assembly or many other connectors and coax combinations that all ship the same-day. This product can also be called a MCX jack bulkhead to MCX plug cable assembly because it can be used in the opposite direction.

MCX plug to MCX jack bulkhead cable assembly using RG178 coax, 10 FT is just one of a large selection of in-stock RF products available. L-com not only has this off-the-shelf and custom versions of our MCX to MCX cable assembly available for same-day shipping, but we also have thousands of other products that have same day shipping. Because of all these reasons and more, L-com should be your number one source for wired and wireless connectivity products like our MCX plug to MCX jack bulkhead cable assembly using RG178 coax, 10 FT.


Features
  • Max Frequency 3 GHz
  • 70% VoP
  • FEP Jacket
  • Heat Shrink Strain Relief

Application
  • General Purpose
  • Laboratory Use


Documents and Resources

Key Specifications

Key Specifications

Connector 1 Series
MCX
Connector 1 Gender
Plug
Connector 1 Polarity
Standard
Connector Angle 1
Straight
Connector 1 Impedance
50 Ohm
Connector 2 Series
MCX
Connector 2 Gender
Jack
Connector 2 Polarity
Standard
Connector Angle 2
Straight
Connector Mount Method 2
Bulkhead
Connector 2 Impedance
50 Ohm
Connector 1 Body Material
Brass
Connector 1 Body Plating
Nickel
RF Cable Part Number
RG178
RF Cable Type
RG178
RF Cable Impedance
50 Ohm