MCX Plug Connector Crimp/Solder Attachment For RG188-DS, RG316-DS

SKU LCCN45934
QTY available 2
Quantity Price
1 - 24 $19.39
25 - 49 $18.42
50 - 99 $17.45
100 + Call Us
Price $19.39

All Prices are in US Dollars and do not include duties



L-com's LCCN45934 , MCX, Standard, Connector is part of our full line of RF components available for same-day shipping. Our MCX plug connector LCCN45934 datasheet specifications and drawing with dimensions are shown below in this PDF. L-com's broad catalog of RF, microwave and millimeter wave connectors allows designers to configure and customize their signal connections however they like. Whether the need is to provide an I/O for a board design, or simply create a custom cable assembly configuration, L-com has the right connector for the job. L-com can also expertly build your custom cable assemblies for you and ship same-day.

Application
  • General Purpose Test
  • Custom Cable Assemblies


Documents and Resources

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
MCX
Connector Gender
Plug
Impedance
50 Ohm
Body Style
Straight
Attachment Method
Crimp/Solder
Mount Method
None
Interface Type 1
RG188-DS
Interface Type 2
RG316-DS