MCX Jack Right Angle Connector Solder Attachment Surface Mount PCB

SKU RFPCB-MCX-FR-6G-119
QTY available 5
Quantity Price
1 - 24 $39.99
25 - 49 $37.99
50 - 99 $35.99
100 + Call Us
Price $39.99

All Prices are in US Dollars and do not include duties



RFPCB-MCX-FR-6G-119 MCX jack right angle PCB connector available from L-com has a 50 Ohm impedance. This RF connector has a Surface Mount connector mount interface and is designed for a wide variety of Printed-Circuit Board (PCB) applications in RF and microwave systems. This MCX jack connector uses solder as an attachment method. Our jack MCX PCB connector provides a maximum frequency of 6 GHz. The MCX connector is available in a 0.37-inch length and 0.23-inch width. The L-com MCX jack PCB connector has a Teflon dielectric type. This MCX PCB connector has a Beryllium Copper body with gold plating. Our RFPCB-MCX-FR-6G-119 MCX connector has a brass contact with gold plating. This L-com MCX jack connector will ship the same day as purchased. Our MCX jack connector is part of over 40,000 RF, microwave, and millimeter wave components in stock for worldwide shipment. We also build MCX custom connector cable assemblies that will ship the same day as well. The MCX jack connector with 50 Ohm impedance has a weight of 0.007 lbs. This Push-on RF connector has a high quality construction. The jack coaxial connector is capable of operating at temperatures ranging from -65 deg C to 165 deg C. We currently have a variety of antenna, audio/video, Ethernet, fiber optic, and USB connectors in our portfolio that are ready to ship today. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the high-quality RF that meets your requirements.

Features
  • Max. Operating Frequency 6 GHz
  • Gold Plated Beryllium Copper Contact
  • 30µ in. minimum contact plating

Application
  • General Purpose Test
  • PCB Applications

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
MCX
Connector Gender
Jack
Impedance
50 Ohm
Body Style
Right Angle
Attachment Method
Solder
Mount Method
None
Minimum Frequency
DC
Maximum Frequency
6 GHz
Interface Type 1
Surface Mount