MCX Jack Connector Crimp/Solder Attachment for RG174, RG316, RG188, 0.100 inch, LMR-100

SKU LCCN45930
QTY available 4
Quantity Price
1 - 24 $32.59
25 - 49 $30.96
50 - 99 $29.33
100 + Call Us
Price $32.59

All Prices are in US Dollars and do not include duties



L-com's LCCN45930 , MCX, Standard, Connector is part of our full line of RF components available for same-day shipping. Our MCX jack connector LCCN45930 datasheet specifications and drawing with dimensions are shown below in this PDF. L-com's broad catalog of RF, microwave and millimeter wave connectors allows designers to configure and customize their signal connections however they like. Whether the need is to provide an I/O for a board design, or simply create a custom cable assembly configuration, L-com has the right connector for the job. L-com can also expertly build your custom cable assemblies for you and ship same-day.

Features
  • Gold Plated Contact
  • Contact plating according to MIL-G-45204

Application
  • General Purpose Test
  • Custom Cable Assemblies


Documents and Resources

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
MCX
Connector Gender
Jack
Impedance
50 Ohm
Body Style
Straight
Attachment Method
Crimp/Solder
Mount Method
None
Interface Type 1
RG174
Interface Type 2
RG316
Interface Type 3
RG188
Interface Type 6
.100 inch
Interface Type 7
LMR-100