MCX Jack Non-Magnetic Connector Crimp/Solder Attachment for RG316

SKU LCCN45868
QTY available 25
Quantity Price
1 - 9 $26.79
10 - 24 $25.72
25 - 99 $24.65
100 + Call Us
Price $26.79

All Prices are in US Dollars and do not include duties



MCX Non-Magnetic Straight Jack Crimp type Connector LCCN45868 from L-Com is in stock at our warehouse and ready to ship on the same-day of your order. The LCCN45868 is a MCX Non-magnetic straight jack crimp type Connector compatible with RG316. These Non-Magnetic Connector frequency ranges from 0-6 GHz with 50 Ohms impedance.

Our RF coaxial connector specialists are available to answer any questions or concerns you have on the LCCN45868 MCX Non-Magnetic Right Angle Plug Crimp type Connector. Our Non-magnetic connectors have a susceptibility of around 10⁻⁵, as opposed to 10ˉ² for standard connectors made of brass/nickel materials. As a result, our non-magnetic connectors are transparent to the magnetic field, which means no field distortion and a higher Signal-to-Noise Ratio (SNR).

Contact L-Com’s expert technical support for assistance with the MCX Non-Magnetic straight jack crimp type Connector or any RF coaxial cable connectors or cable assemblies. Download our LCCN45868 datasheet with specifications and CAD drawing with dimensions for details. Our knowledgeable sales team simplifies the purchasing process and ensures that your MCX Non-magnetic RF coaxial connector will be exact to your specifications. The target audience for the straight coaxial jack is for quantum computing, the military and aerospace industries as well as the medical industry including MRI and patient monitoring devices.

The LCCN45868 connector from L-Com uses a dedicated manufacturing process, specific gold/copper non-magnetic plating, and raw material selection to guarantee the low magnetic susceptibility level of the connectors. The MCX straight RF coax connector is available now from L-Com. We have no MOQ (minimum order quantity) and the connector ships the very same day from our warehouse.

Features
  • Max. Operating Frequency 6 GHz
  • Excellent VSWR of 1.1:1
  • Gold over Copper Plated Beryllium Copper Contact
  • Magnetic Susceptibility 10⁻⁵

Application
  • General Purpose Test
  • Custom Cable Assemblies
  • Medical
  • Military and Aerospace
  • Quantum Computing


Documents and Resources

Key Specifications

Key Specifications

Connector Series
MCX
Connector Gender
Jack
Impedance
50 Ohm
Body Style
Straight
Attachment Method
Crimp/Solder
Mount Method
None
Minimum Frequency
DC
Maximum Frequency
6 GHz
Interface Type 1
RG316