L-com

M12 Sensor 5 Pin B-Code Female Field Termination Connector, IP67, Fits 18-26AWG and 4-8mm Cable, 60V, 4A, Screw-In Style, Black

  • Picture of M12 Sensor 5 Pin B-Code Female Field Termination Connector, IP67, Fits 18-26AWG and 4-8mm Cable, 60V, 4A, Screw-In Style, Black
  • Picture of M12 Sensor 5 Pin B-Code Female Field Termination Connector, IP67, Fits 18-26AWG and 4-8mm Cable, 60V, 4A, Screw-In Style, Black
  • Picture of M12 Sensor 5 Pin B-Code Female Field Termination Connector, IP67, Fits 18-26AWG and 4-8mm Cable, 60V, 4A, Screw-In Style, Black
  • Picture of M12 Sensor 5 Pin B-Code Female Field Termination Connector, IP67, Fits 18-26AWG and 4-8mm Cable, 60V, 4A, Screw-In Style, Black
  • Picture of M12 Sensor 5 Pin B-Code Female Field Termination Connector, IP67, Fits 18-26AWG and 4-8mm Cable, 60V, 4A, Screw-In Style, Black
Picture of M12 Sensor 5 Pin B-Code Female Field Termination Connector, IP67, Fits 18-26AWG and 4-8mm Cable, 60V, 4A, Screw-In Style, Black
SKU M12FT5BF
Available to Ship 34
Quantity Price
1 - 24 $27.89
25 - 49 $26.50
50 - 99 $25.10
100 + Call Us
Price $27.89

All Prices are in US Dollars and do not include duties



The L-com M12FT5BF is a 5-pin B-code field termination connector that is suitable for I/O connectivity and modules, industrial control and factory automation, fieldbus systems like DeviceNet, Interbus and Profibus, sensor and actuators, and industrial networking devices. This B-code connector has a M12 sensor and female gender along with a 5-position connector configuration. Our field termination connector has an IP67 waterproof rating when properly installed and mated with a temperature range of -40 to 105 deg C.

This 5-position M12 connector is built to fit 18 to 26AWG conductor range wire and 4 to 8mm OD range cable. The M12FT5BF from L-com comes with a screw in type attachment and does not require any special tools for installation. Our black B-code field termination connector is designed ideally for applications of up to 4A, 60V, such as Fieldbus systems like DeviceNet, Interbus and Profibus.

L-com has one of the largest in-stock selections of M12 sensor B-code female field termination connectors for international and domestic orders. Place your online order right now to take advantage of our same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal 5-position B-code connector for your requirements.


Features
  • M12 Sensor, 5 Position, B-Code Female Field Termination Connector
  • Fit for 18 to 26AWG conductor range and 4.0 to 8.0mm OD range
  • Screw in type; no special tools are required for installation
  • IP67 waterproof rating when properly installed and mated with a temp range of -40° to +105°C
  • Fit for B code applications of up to 4A, 60V such as Fieldbus systems like DeviceNet, Interbus and Profibus

Application
  • I/O connectivity and modules
  • Industrial control and factory automation
  • Fieldbus systems like DeviceNet, Interbus and Profibus
  • Sensor and actuators
  • Industrial networking devices

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.