M12 4 Position IP67 L-Code Pigtail Cable Assembly, Unshielded 16AWG PUR Jacket, Female to Open, Black 1m

SKU TRGL405-P6G-1M
QTY available 35
Quantity Price
1 - 9 $75.99
10 - 24 $72.95
25 - 99 $69.91
100 + Call Us
Price $75.99

All Prices are in US Dollars and do not include duties



L-com’s TRGL405-P6G-1M is M12 4 position IP67 L-code female to open pigtail cable assembly that can carry power up to 63V and 12A or 16A DC power. This 1-meter-long cable assemblies are useful for delivering power to devices that utilize M12 connections. Make your online purchase right now to take advantage of our same-day shipping.

The M12 4-position L-code cable assembly has features such as L-code connectors, 16AWG, IP67 rated for waterproofing, a PUR jacket, and is drag chain suitable. This TRGL405-P6G-1M 4 poles plus FE (functional earthing) pigtail cable assembly is suitable for factory automation, smart farms, food and beverage industries, factories, and industrial applications.

L-com has one of the largest in-stock selections of M12 4 position IP67 L-code female to open pigtail cable assemblies with same-day shipment for domestic and international orders. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect M12 4 position cable assembly for your requirements.


Features
  • L-code M12 connectors are IP68 rated when properly mated to protect against liquids and particulate
  • Secure, threaded construction makes M12 connectors extremely resistant to accidental disconnects
  • Plastic nut design reduces cost and weight for a tough but economical cable that will not stress your sensitive IoT equipment and applications
  • Built with 16AWG stranded conductors capable of carrying a power signal of 12A or 16A at 63V
  • L-code cables are used in DC power applications

Application
  • I/O connectivity
  • Industrial control and factory automation
  • DeviceNet, Interbus and Profibus Sensor and actuators
  • Test equipment


Documents and Resources