To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 26th, in honor of the Memorial Day holiday.
 
 

Low power submersible liquid level transmitter, 5 m range, RS485, direct lead, 6 m cable

SKU LTSUB7002-3203
QTY available 9
Quantity Price
1 - 9 $329.99
10 - 24 $323.39
25 - 99 $316.79
100 + Call Us
Price $329.99

All Prices are in US Dollars and do not include duties



L-Com’s LTSUB7002-3203 is a low power submersible liquid level transmitter with an 5000 mm sensing distance. This liquid level transmitter has a RS-485 output with a direct lead electric connection. Our level sensing transmitter has a 6 meter 4 wire cable connection. This level transmitter has a IP68 ingress protection rating.

The LTSUB7002-3203 low power submersible liquid level transmitter has a corrosion resistant stainless steel housing. Our transmitter has a typical accuracy of 0.5 % full scale and a long-term stability of 0.2 % full scale/year. This water level transmitter is suitable for the petroleum industry, water and sewage treatment, chemical production, food and beverage and hydrostatic level monitoring applications. Our liquid level transmitter has a compensated temperature range of -10 to +70 deg C.

Our submersible transmitter operates at a temperature ranging from -10 to +85 deg C. This water level transmitter is powered by DC voltage ranging from 3 to 4.2 VDC. The transmitter has excellent shock and vibration resistance and a maximum current draw of just 2.5 mA.

L-Com has the largest in-stock selection of submersible liquid level transmitter with the same-day shipment. Make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect RS-485 submersible liquid level transmitter for your requirements.


Features
  • Suitable for low power applications
  • Excellent shock and vibration resistance
  • High precision and long term stable performance
  • Corrosion resistant stainless steel housing
  • RS-485 output

Application
  • Petroleum Industry
  • Water and Sewage Treatment
  • Chemical Production
  • Food and Beverage
  • Hydrostatic level monitoring