Low Loss N Female Bulkhead to TNC Male Cable Assembly using LMR-240 Coax, 4 FT with Times Microwave Components

SKU LCCA30270-FT4
QTY available 42
Quantity Price
1 + $31.79
Price $31.79

All Prices are in US Dollars and do not include duties



L-com's LCCA30270-FT4 is a low loss N female bulkhead to TNC male cable assembly using LMR-240 coax, 4 FT with Times Microwave components and ships same-day. The LMR-240 coax of this N cable uses the PE (F) dielectric with a VoP of 84%, resulting in very low insertion loss compared to solid dielectrics. These flexible RF cable assemblies are ideal for applications where flexure is required. Our L-com N to TNC cable assembly has a female to male gender configuration with flexible LMR-240 series coax and operates to 5.8 GHz. The double shield of this N cable is layered by tinned copper braid over aluminum tape providing shielding effectiveness greater than 90dB. L-com's RF cable assembly with N bulkhead interface enables system designers to have external connections on their product enclosures or to be used for other rack mount and panel mount applications. *LMR™ is a trademark of Times Microwave Systems.

Custom versions of this N female to N male cable, along with the rest of L-com's other RF assemblies, can also be built and shipped same day. Other available RF cable assembly value added services from L-com include connector orientation or clocking, heat shrink booting and custom labeling. RF testing can also be performed to document the electrical performance of your cable assembly. Contact a sales representative for testing or custom RF cable quotes. Part number LCCA30270-FT4 L-com Low Loss N Female Bulkhead to TNC Male Cable Assembly using LMR-240 Coax, 4 FT with Times Microwave Components data sheet PDF includes details of the RF product specifications, CAD drawing(s) and dimensions below.


Documents and Resources