L-com

Low Loss Flexible LMR-240-DB Direct Burial Coax Cable Double Shielded with Black PE Jacket By The Foot

SKU LMR-240-DB
QTY available Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


LMR-240-DB coax cable from L-com is only one of a large number of radio frequency coaxial cable types specifically stocked to be ready for quick shipment. L-com Microwave LMR-240-DB coax cable is manufactured in a flexible design and has a 50 Ohm impedance. This low loss flexible 50 Ohm coax cable LMR-240-DB is constructed with a 0.24 inch diameter and Black PE jacket.

LMR-240-DB flexible 50 Ohm coax cable with PE jacket is rated for a 5.8 GHz maximum operating frequency. This 50 Ohm 0.24 inch diameter and low loss flexible coax cable is built with a double shield count and RF shielding of 90 dB. L-com Microwave LMR-240-DB coax is constructed with PE (F) dielectric and a maximum operating temperature of 85 degrees C. Times Microwave LMR-240-DB coax cable specs for this wire properties can be found on its RF coax cable LMR-240-DB datasheet.

LMR-240-DB cable is part of more than one million RF, microwave parts in stock at L-com. This Times Microwave low loss LMR-240-DB coax cable is ready to buy and can be shipped worldwide. L-com also maintains a wide selection of other radio frequency coaxial cable types that ship same-day from our warehouse as with the rest of our other RF/microwave components.

* LMR™ is a trademark of Times Microwave Systems.

Key Specifications

Key Specifications

Generic Name
LMR-240-DB
Flex Type
Flexible
Impedance
50 Ohm
Dielectric Type
PE (F)
Velocity of Propagation
84 %
Jacket Diameter
0.24 in
Jacket Material
PE
No. of Shields
2
Attenuation at 1 Ghz.
7.66 dB
RF Shielding
90 dB
Frequency, Max
5.8 GHz
Max Operating Temperature
85 deg C
Center Conductor Type
Solid
Inner Conductor, Number of Strands
1
Minimum Bend Radius, One Time
0.75 in
Minimum Bend Radius, Repeated
2.5 in
Coax Type
Coax

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.