Low Loss BNC Male to SMA Male Cable Assembly using LMR-200-FR Coax, 3 FT with Times Microwave Components

SKU LCCA30247-FT3
QTY available 57
Quantity Price
1 + $44.79
Price $44.79

All Prices are in US Dollars and do not include duties



L-com's LCCA30247-FT3 is a low loss BNC male to SMA male cable assembly using LMR-200-FR coax, 3 FT with Times Microwave components and ships same-day. The LMR-200-FR coax of this BNC cable uses the PE dielectric with a VoP of 83%, resulting in very low insertion loss compared to solid dielectrics. These flexible RF cable assemblies are ideal for applications where flexure is required. Our L-com BNC to SMA cable assembly has a male to male gender configuration with flexible LMR-200-FR series coax and operates to 5.8 GHz. The double shield of this BNC cable is layered by tinned copper braid over aluminum tape providing shielding effectiveness greater than 90dB. *LMR™ is a trademark of Times Microwave Systems.

Custom versions of this BNC male to BNC male cable, along with the rest of L-com's other RF assemblies, can also be built and shipped same day. Other available RF cable assembly value added services from L-com include connector orientation or clocking, heat shrink booting and custom labeling. RF testing can also be performed to document the electrical performance of your cable assembly. Contact a sales representative for testing or custom RF cable quotes. Part number LCCA30247-FT3 L-com Low Loss BNC Male to SMA Male Cable Assembly using LMR-200-FR Coax, 3 FT with Times Microwave Components data sheet PDF includes details of the RF product specifications, CAD drawing(s) and dimensions below.


Documents and Resources