Low Loss BNC Male to Reverse Polarity TNC Female Cable Assembly using LMR-200 Coax, 1.5 FT with Times Microwave Components

SKU LCCA30242-FT1.5
QTY available 2
Quantity Price
1 + $28.79
Price $28.79

All Prices are in US Dollars and do not include duties



L-com's LCCA30242-FT1.5 is a low loss BNC male to reverse polarity TNC female cable assembly using LMR-200 coax, 1.5 FT with Times Microwave components and ships same-day. The LMR-200 coax of this BNC cable uses the PE (F) dielectric with a VoP of 83%, resulting in very low insertion loss compared to solid dielectrics. These flexible RF cable assemblies are ideal for applications where flexure is required. Our L-com BNC to TNC cable assembly has a male to female gender configuration with flexible LMR-200 series coax and operates to 3 GHz. The double shield of this BNC cable is layered by tinned copper braid over aluminum tape providing shielding effectiveness greater than 90dB. *LMR™ is a trademark of Times Microwave Systems.

Custom versions of this BNC male to BNC female cable, along with the rest of L-com's other RF assemblies, can also be built and shipped same day. Other available RF cable assembly value added services from L-com include connector orientation or clocking, heat shrink booting and custom labeling. RF testing can also be performed to document the electrical performance of your cable assembly. Contact a sales representative for testing or custom RF cable quotes. Part number LCCA30242-FT1.5 L-com Low Loss BNC Male to Reverse Polarity TNC Female Cable Assembly using LMR-200 Coax, 1.5 FT with Times Microwave Components data sheet PDF includes details of the RF product specifications, CAD drawing(s) and dimensions below.


Documents and Resources