Low Loss BNC Male to BNC Male Cable Assembly using LMR-400-DB Coax, 1.5 FT with Times Microwave Components

SKU LCCA30201-FT1.5
QTY available 3
Quantity Price
1 - 24 $27.79
25 - 49 $26.68
50 - 99 $25.84
100 + Call Us
Price $27.79

All Prices are in US Dollars and do not include duties



L-com's LCCA30201-FT1.5 is a low loss BNC male to BNC male cable assembly using LMR-400-DB coax, 1.5 FT with Times Microwave components and ships same-day. The LMR-400-DB coax of this BNC cable uses the PE (F) dielectric with a VoP of 85%, resulting in very low insertion loss compared to solid dielectrics. These flexible RF cable assemblies are ideal for applications where flexure is required. Our L-com BNC to BNC cable assembly has a male to male gender configuration with flexible LMR-400-DB series coax and operates to 4 GHz. The double shield of this BNC cable is layered by tinned copper braid over aluminum tape providing shielding effectiveness greater than 90dB. *LMR™ is a trademark of Times Microwave Systems.

Custom versions of this BNC male to BNC male cable, along with the rest of L-com's other RF assemblies, can also be built and shipped same day. Other available RF cable assembly value added services from L-com include connector orientation or clocking, heat shrink booting and custom labeling. RF testing can also be performed to document the electrical performance of your cable assembly. Contact a sales representative for testing or custom RF cable quotes. Part number LCCA30201-FT1.5 L-com Low Loss BNC Male to BNC Male Cable Assembly using LMR-400-DB Coax, 1.5 FT with Times Microwave Components data sheet PDF includes details of the RF product specifications, CAD drawing(s) and dimensions below.


Documents and Resources