Low Loss 7/16 DIN Male Right Angle to SMA Male Cable Assembly using LMR-400 Coax, 3 FT with Times Microwave Components

SKU LCCA30298-FT3
QTY available 71
Quantity Price
1 + $38.39
Price $38.39

All Prices are in US Dollars and do not include duties



L-com's LCCA30298-FT3 is a low loss 7/16 DIN male right angle to SMA male cable assembly using LMR-400 coax, 3 FT with Times Microwave components and ships same-day. The LMR-400 coax of this 7/16 DIN cable uses the PE (F) dielectric with a VoP of 85%, resulting in very low insertion loss compared to solid dielectrics. These flexible RF cable assemblies are ideal for applications where flexure is required. Our L-com 7/16 DIN to SMA cable assembly has a male to male gender configuration with flexible LMR-400 series coax and operates to 3 GHz. The double shield of this 7/16 DIN cable is layered by tinned copper braid over aluminum tape providing shielding effectiveness greater than 90dB. This right angle 7/16 DIN cable interface on the LMR-400 coax allows for easier connections in tight spaces. *LMR™ is a trademark of Times Microwave Systems.

Custom versions of this 7/16 DIN male to 7/16 DIN male cable, along with the rest of L-com's other RF assemblies, can also be built and shipped same day. Other available RF cable assembly value added services from L-com include connector orientation or clocking, heat shrink booting and custom labeling. RF testing can also be performed to document the electrical performance of your cable assembly. Contact a sales representative for testing or custom RF cable quotes. Part number LCCA30298-FT3 L-com Low Loss 7/16 DIN Male Right Angle to SMA Male Cable Assembly using LMR-400 Coax, 3 FT with Times Microwave Components data sheet PDF includes details of the RF product specifications, CAD drawing(s) and dimensions below.


Documents and Resources