Low Loss 4.3-10 Male to N Male Right Angle Cable Assembly using LMR-600-DB Coax, 1.5 FT with Times Microwave Components

SKU LCCA30351-FT1.5
QTY available 7
Quantity Price
1 + $48.59
Price $48.59

All Prices are in US Dollars and do not include duties



L-com's LCCA30351-FT1.5 is a low loss 4.3-10 male to N male right angle cable assembly using LMR-600-DB coax, 1.5 FT with Times Microwave components and ships same-day. The LMR-600-DB coax of this 4.3-10 cable uses the PE (F) dielectric with a VoP of 87%, resulting in very low insertion loss compared to solid dielectrics. These flexible RF cable assemblies are ideal for applications where flexure is required. Our L-com 4.3-10 to N cable assembly has a male to male gender configuration with flexible LMR-600-DB series coax and operates to 5.8 GHz. The double shield of this 4.3-10 cable is layered by tinned copper braid over aluminum tape providing shielding effectiveness greater than 90dB. This right angle N cable interface on the LMR-600-DB coax allows for easier connections in tight spaces. *LMR™ is a trademark of Times Microwave Systems.

Custom versions of this 4.3-10 male to 4.3-10 male cable, along with the rest of L-com's other RF assemblies, can also be built and shipped same day. Other available RF cable assembly value added services from L-com include connector orientation or clocking, heat shrink booting and custom labeling. RF testing can also be performed to document the electrical performance of your cable assembly. Contact a sales representative for testing or custom RF cable quotes. Part number LCCA30351-FT1.5 L-com Low Loss 4.3-10 Male to N Male Right Angle Cable Assembly using LMR-600-DB Coax, 1.5 FT with Times Microwave Components data sheet PDF includes details of the RF product specifications, CAD drawing(s) and dimensions below.


Documents and Resources