Low Loss 4.3-10 Male to 4.3-10 Male Cable Assembly using LMR-400-DB Coax, 1 FT with Times Microwave Components

SKU LCCA30200-FT1
QTY available 16
Quantity Price
1 - 24 $46.79
25 - 49 $44.92
50 - 99 $43.51
100 + Call Us
Price $46.79

All Prices are in US Dollars and do not include duties



L-com's LCCA30200-FT1 is a low loss 4.3-10 male to 4.3-10 male cable assembly using LMR-400-DB coax, 1 FT with Times Microwave components and ships same-day. The LMR-400-DB coax of this 4.3-10 cable uses the PE (F) dielectric with a VoP of 85%, resulting in very low insertion loss compared to solid dielectrics. These flexible RF cable assemblies are ideal for applications where flexure is required. Our L-com 4.3-10 to 4.3-10 cable assembly has a male to male gender configuration with flexible LMR-400-DB series coax and operates to 6 GHz. The double shield of this 4.3-10 cable is layered by tinned copper braid over aluminum tape providing shielding effectiveness greater than 90dB. *LMR™ is a trademark of Times Microwave Systems.

Custom versions of this 4.3-10 male to 4.3-10 male cable, along with the rest of L-com's other RF assemblies, can also be built and shipped same day. Other available RF cable assembly value added services from L-com include connector orientation or clocking, heat shrink booting and custom labeling. RF testing can also be performed to document the electrical performance of your cable assembly. Contact a sales representative for testing or custom RF cable quotes. Part number LCCA30200-FT1 L-com Low Loss 4.3-10 Male to 4.3-10 Male Cable Assembly using LMR-400-DB Coax, 1 FT with Times Microwave Components data sheet PDF includes details of the RF product specifications, CAD drawing(s) and dimensions below.


Documents and Resources

Key Specifications

Key Specifications

Connector 1 Series
4.3-10
Connector 1 Gender
Male
Connector 1 Polarity
Standard
Connector Angle 1
Straight
Connector 1 Impedance
50 Ohm
Connector 2 Series
4.3-10
Connector 2 Gender
Male
Connector 2 Polarity
Standard
Connector Angle 2
Straight
Connector 2 Impedance
50 Ohm
Connector 1 Body Material
Brass
Connector 1 Body Plating
Tri-Metal
RF Cable Part Number
LMR-400-DB
RF Cable Type
LMR-400-DB
RF Cable Impedance
50 Ohm