LF 3-Slot, TRB, Plug, 78 Ohm, Terminator, with 6" Chain

SKU LCCNMSY00002
QTY available 191
Quantity Price
1 - 9 $71.99
10 - 24 $69.11
25 - 99 $66.23
100 + Call Us
Price $71.99

All Prices are in US Dollars and do not include duties



L-com’s LCCNMSY00002 RF terminator is just part of a wide selection of coaxial terminator products offered for radio, antenna, and other types of RF components. This lead-free 3-slot RF terminator is generally suitable for typical use, production, laboratory test, and measurement, defense/military, etc. This 3-slot RF terminator is commonly used to terminate devices such as couplers, hybrids, circulators, and combiners.

L-com offers the TRB plug RF terminator with a 78 Ohm impedance. The MIL-STD-1553 BUS terminators serve the purpose of concluding an open BUS line on a 1553 data bus. This RF terminator is available with a 6-inch chain and can connect to any TRB 3-lug jack. These jacks are commonly present on various standard 1553 data bus couplers and relay devices. The resistor conforms to the specifications of MIL-R-39007, with a resistance of 78 ohms and a tolerance of +/- 1% and is designed to handle up to 2 watts of power.

L-com has an in-stock selection of RF load terminator for local, domestic, and international orders. Make your online purchase right now to take advantage of our same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the RF terminator as per your requirements.


Application
  • TRB PLUG

Key Specifications

Key Specifications

Impedance
78 Ohm
Maximum Frequency
500 MHz
Minimum Frequency
DC
Body Material
Brass
Connector Series
TRB 3-Slot
Connector Gender
Plug
Temperature, Max Operating
200 deg C
Temperature, Min Operating
-55 deg C