Lead Free TRT Threaded Plug to 3-Lug TRB Non-Insulated Bulkhead Jack for 78 Ohms 30-02001-LC, 36" Cable

SKU LC3MSA00565-36
QTY available 2
Quantity Price
1 + $227.99
Price $227.99

All Prices are in US Dollars and do not include duties



L-com’s LC3MSA00565-36 is a Twinax threaded plug non-insulated bulkhead 3-lug cable jack .3 meter cable assembly from L-Com. These cable assemblies have popular TRB jack connectors with 3-lug bayonet coupling designs as well as TRB plugs with threaded designs. These MIL-STD-1553 Twinaxial cable assemblies with TRB connector interfaces are the most popular cable assemblies used in wide interconnect applications to be used with bus couplers, avionics control boxes, and bus relays.

The LC3MSA00565-36 Twinax threaded plug non-insulated bulkhead 3-lug cable jack .3 meter MIL-STD-1553 cable assemblies are bend/strain relief. These cable assemblies have Twinax connectivity and are ideal for applications such as Aircraft avionics and test labs. These cable assemblies can withstand severe shocks and vibrations, making them critical avionics components. The Twinax threaded plug non-insulated bulkhead 3-lug cable jack .3 meter cable assemblies have a robust design and are easy to use.

L-com has one of the largest in-stock selections of Twinax threaded plug non-insulated bulkhead 3-lug cable jack .3 meter MIL-STD-1553 cable assemblies with same-day shipment. Make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal Twinax threaded plug non-insulated bulkhead 3-lug cable jack .3 meter MIL-STD-1553 cable assemblies for your requirements.


Features
  • MIL-STD-1553
  • -20°C to +75°C
  • 78 ohms

Application
  • MIL-STD-1553
  • Data


Documents and Resources