Lead Free Bend Relief TRB 3-Slot Plug to Bend Relief TRB 3-Lug Jack Insulated Bulkhead 1553 Cable Using 124 Ohm TWC-124-2, 36" Coax

SKU LC3MSA00659-36
QTY available 1
Quantity Price
1 + $299.99
Price $299.99

All Prices are in US Dollars and do not include duties



L-com’s LC3MSA00659-36 is a Twinax bend relief 3-slot plug to insulated bulk head 3-lug cable jack .3 cable assembly from L-Com. These MIL-STD-1553 Twinaxial cable assemblies are the most popular cable assemblies used in wide interconnect applications to be used with bus couplers, avionics control boxes, and bus relays.

The LC3MSA00659-36 Twinax bend relief 3-slot plug to insulated bulk head 3-lug cable jack .3 MIL-STD-1553 cable assemblies are bend/strain relief. These cable assemblies have Twinax connectivity and are ideal for applications such as Aircraft avionics and test labs. These cable assemblies can withstand severe shocks and vibrations, making them critical avionics components. The Twinax bend relief 3-slot plug to insulated bulk head 3-lug cable jack .3 cable assemblies have a robust design and are easy to use.

L-com has one of the largest in-stock selections of Twinax bend relief 3-slot plug to insulated bulk head 3-lug cable jack .3 MIL-STD-1553 cable assemblies with same-day shipment. Make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal Twinax bend relief 3-slot plug to insulated bulk head 3-lug cable jack .3 MIL-STD-1553 cable assemblies for your requirements.


Features
  • 124 ohms
  • Twinaxial
  • MIL-STD-1553B
  • -40°C to +80°C
  • Lead Free Solder
  • Standard and Custom Lengths Available
  • Bend Relief
  • Insulated

Application
  • MIL-STD-1553B Applications
  • Data Transmission


Documents and Resources