LC SM Simplex Fiber Connector for 3.0mm Cable

Item # FOC-LCSMS30Z
Availability
1,595
Price Table
Quantity Price
1 - 24 $12.59
25 - 49 $12.09
50 - 99 $11.71
100 + Call Us
Add to Cart

Description

L-com's FOC-FOC-LCSMS30Z is an LC simplex single mode connector, desgined for use with 3.0mm jacketed fiber. A white strain relief boot is included as well. The connector body is blue, designating standard single mode usage.

Features
  • LC connector
  • For use with single mode fiber
  • For use with fiber diameter of 3.0mm
Application
  • Fiber termination
  • Single mode patch cables
  • Local Area Networks
  • FTTx


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov