LC MM Simplex Fiber Connector for 3.0mm Cable

SKU FOC-LCMMS30
QTY available 1445
Quantity Price
1 - 24 $10.79
25 - 49 $10.36
50 - 99 $10.03
100 + Call Us
Price $10.79

All Prices are in US Dollars and do not include duties



L-com's FOC-LCMMS30 is an LC simplex multimode connector, desgined for use with 3.0mm jacketed fiber. A white strain relief boot is included as well. The connector body color is tan, designating usage with multimode fiber.

Features
  • LC connector
  • For use with multimode fiber
  • For use with fiber diameter of 3.0mm

Application
  • Fiber termination
  • Multimode patch cables
  • Local Area Networks
  • Enterprise Networks