The L-com LC-EFS600 cabinet wall bracket offers a perfect way for mounting and securing the wire mesh cable tray to the wall. The electro zinc-plated wire mesh cable tray cabinet wall bracket is an ideal solution for neatly routing and organizing cables. Its design is available with many accessories to help fit your installation needs.
The L-com LC-EFS600 electro zinc-plated finish protects the cabinet wall bracket from weather and chemical corrosion, making it suitable for use in almost any industrial or commercial setting, schools, datacenter, factories, and assembly plants. The electro zinc-plated cabinet wall bracket is available in 26 Inch (650mm) size and universal mounting interface.
This wire mesh cable tray cabinet wall bracket is constructed of durable, weather and chemical resistant steel to deliver high durability, versatility, and functionality. The cabinet wall bracket provides a great way to mount and secure the wire mesh cable tray to the wall.
This L-com's cabinet wall bracket is available in a package quantity of 2 & in stock and ready to ship the same day. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the LC-EFS600 electro zinc-plated wire mesh cable tray cabinet wall bracket for your requirement.
Features
- Electro Zinc Plated for a professional look
- Full line of accessories are available to mount on the ceiling
- Cable Trays bolt together to any custom configuration
- Stackable Cable Guides available to separate and secure cables in place