IP68 Series MPO Connector 24 Fiber, SMF, Male, 4.8mm Crimp Option

SKU FOC-IPMM2S-S48N
QTY available 14
Quantity Price
1 + $49.22
Price $49.22

All Prices are in US Dollars and do not include duties



The L-com FOC-IPMM2S-S48N is an IP68 Series MPO Fiber Optic Connector. The connector is for 24-fiber single mode fiber, and features alignment pins (male). The 4.8mm crimp option supports 4.5mm to 4.9mm fiber diameters. The IP68 rating protects the connectors and fibers from water and dust in harsh and outdoor environments. The L-com FOC-IPMM2S-S48N is just one of a large selection of in-stock fiber optic products available. L-com not only has this connector available for same-day shipping, but we also have thousands of other products that have same day shipping. Because of all these reasons and more, L-com should be your number one source for fiber connectivity products like our FOC-IPMM2S-S48N IP68 MPO Male Fiber Optic Connector, 24 fiber, Single mode, 4.8mm crimp option

Features
  • IP68-rated MPO connector
  • 24 Fiber Male Connector for Single Mode Fiber
  • Supports 4.5mm to 4.9mm jacketed fiber

Application
  • Fiber to the Antenna
  • Distributed Antenna Systems
  • 5G Small Cell
  • Broadcast
  • Military
  • Oil and Gas
  • Transport
  • Renewable Energy