L-com

IP68 Series MPO Connector 24 Fiber, SMF, Female, 6.0mm Crimp Option

SKU FOC-IPMF2S-S60N
QTY available 14
Quantity Price
1 - 9 $47.51
10 - 24 $45.61
25 - 99 $43.71
100 + Call Us
Price $47.51

All Prices are in US Dollars and do not include duties



The L-com FOC-IPMF2S-S60N is an IP68 Series MPO Fiber Optic Connector. The connector is 24-fiber, Single Mode connector without guide pins (female). The 6.0mm crimp option supports 5.8mm to 6.2mm fiber diameters. The IP68 rating protects the connectors and fibers from water and dust in harsh and outdoor environments. The L-com FOC-IPMF2S-S60N is just one of a large selection of in-stock fiber optic products available. L-com not only has this connector available for same-day shipping, but we also have thousands of other products that have same day shipping. Because of all these reasons and more, L-com should be your number one source for fiber connectivity products like our FOC-IPMF2S-S60N IP68 MPO Female Fiber Optic Connector, 24 fiber, Single mode, 6.0mm crimp option

Features
  • IP68-rated MPO connector
  • 24 Fiber Female Connector for Single Mode Fiber
  • Supports 5.8 to 6.2mm jacketed fiber

Application
  • Fiber to the Antenna
  • Distributed Antenna Systems
  • 5G Small Cell
  • Broadcast
  • Military
  • Oil and Gas
  • Transport
  • Renewable Energy