IP68 Rated SC Connector, SMF, APC, 5.0mm Crimp Sleeve, with Dust Cap

SKU FOC-IPSCSA-50D
QTY available 15
Quantity Price
1 - 24 $26.37
25 - 49 $25.32
50 - 99 $24.52
100 + Call Us
Price $26.37

All Prices are in US Dollars and do not include duties



The L-com FOC-IPSCSA-50D is an IP68 Rated SC Fiber Optic Connector. It is designed for use with single mode fiber. The SC/APC connector is housed in a threaded, ingress-protected housing. The 5.0mm crimp option supports 5.3mm to 5.8mm jacketed fiber. An IP68-rated dust cap is included. The L-com FOC-IPSCSA-50D is just one of a large selection of in-stock fiber optic products available. L-com not only has this connector available for same-day shipping, but we also have thousands of other products that have same day shipping. Because of all these reasons and more, L-com should be your number one source for fiber connectivity products like our FOC-IPSCSA-50D IP68 SC Fiber Optic Connector, Single mode, APC, 5.0mm crimp sleeve, with dust cap

Features
  • IP68-rated SC connector
  • SC/APC connector for Single Mode Fiber
  • Supports 5.3-5.8mm jacketed fiber
  • Includes Dust Cap

Application
  • Fiber to the Home
  • Distributed Antenna Systems
  • Broadcast
  • Military
  • Transport
  • Renewable Energy