IP68 Rated SC Connector, Multimode, 6.0mm Crimp Sleeve, with Dust Cap

SKU FOC-IPSCMM-60D
QTY available 11
Quantity Price
1 + $26.18
Price $26.18

All Prices are in US Dollars and do not include duties



The L-com FOC-IPSCMM-60D is an IP68 Rated SC Fiber Optic Connector. The SC/PC connector is designed for use with multimode fiber, and is housed in an ingress-protected housing. The 6.0mm crimp option supports 5.8mm to 6.2mm jacketed fiber. An IP68-rated dust cap is included. The L-com FOC-IPSCMM-60D is just one of a large selection of in-stock fiber optic products available. L-com not only has this connector available for same-day shipping, but we also have thousands of other products that have same day shipping. Because of all these reasons and more, L-com should be your number one source for fiber connectivity products like our FOC-IPSCMM-60D IP68 SC Fiber Optic Connector, Multimode, 6.0mm crimp sleeve, with dust cap

Features
  • IP68-rated SC connector
  • SC/PC connector for Multimode Fiber
  • Supports 5.8-6.2mm jacketed fiber
  • Includes Dust Cap

Application
  • Fiber to the Home
  • Distributed Antenna Systems
  • Broadcast
  • Military
  • Transport
  • Renewable Energy