L-com

IP68 Rated SC Connector, Single Mode, 7.0mm Crimp Sleeve, with Dust Cap

SKU FOC-IPSCSM-70D
QTY available 56
Quantity Price
1 - 24 $24.36
25 - 49 $23.39
50 - 99 $22.65
100 + Call Us
Price $24.36

All Prices are in US Dollars and do not include duties



The L-com FOC-IPSCSM-70D is an IP68 Rated SC Fiber Optic Connector. The SC/UPC connector is designed for use with single mode fiber., The 7.0mm crimp option supports 6.8mm to 7.2mm jacketed fiber. An IP68-rated dust cap is included. The L-com FOC-IPSCSM-70D is just one of a large selection of in-stock fiber optic products available. L-com not only has this connector available for same-day shipping, but we also have thousands of other products that have same day shipping. Because of all these reasons and more, L-com should be your number one source for fiber connectivity products like our FOC-IPSCSM-70D IP68 SC Fiber Optic Connector, Single mode, 7.0mm crimp sleeve, with dust cap

Features
  • IP68-rated SC connector
  • SC/UPC connector for Single Mode Fiber
  • Supports 6.8-7.2mm jacketed fiber
  • Includes Dust Cap

Application
  • Fiber to the Home
  • Distributed Antenna Systems
  • Broadcast
  • Military
  • Transport
  • Renewable Energy