IP68 ODVA Compatible MPO UPC male to IP68 ODVA Compatible MPO UPC male, 12 fiber, OM4 5mm LSZH Outdoor rated, 5M cable assembly

SKU FOCM4ODMPMB12-5
QTY available 15
Quantity Price
1 + $295.99
Price $295.99

All Prices are in US Dollars and do not include duties



The L-com FOCS4ODMPMB12-5 is a patch cable assembly that comes with IP68 ODVA MPO/UPC Male to IP68 ODVA MPO/UPC Male connectors designed for outdoor requirements for broadcast, oil, and gas, wind, solar, and military ground communication applications. This ODVA MPO fiber optic cable assembly is IP68 outdoor rated and exceeds ODVA requirements. The IP68 fiber optic cable assembly has 12 fiber strands and is ODVA compatible for IP water immersion and dust protection for a wide range of outdoor applications.

This 12-strand fiber optic cable assembly has Type B polarity with a locking connection method and allows easy installation for LTE, DAS, and mobile cell towers. The L-com ODVA fiber optic cable assembly has multimode fiber and is outdoor-rated which makes it suitable to work with the equipment, cables, and infrastructure located outside of a building. This FOCS4ODMPMB12-5 IP68-rated fiber optic cable assembly is compatible and interchangeable with new or existing ODVA cable deployments.

The multimode cable assembly has a 5-meter length and has 100lbs superior pull force. This FOCS4ODMPMB12-5 IP68-rated fiber optic cable assembly has a simple bayonet locking system and is ideal for mobile cell towers, builders, and integrators for FTTA customers. The L-com 5-meter fiber optic cable assembly has an LSZH jacket burn rating and is waterproof and chemical resistant.

The 12-fiber cable assembly is one of the thousands of Fiber Optic products available from L-com’s in-stock inventory with same-day shipment for domestic and international orders. Make your online purchase for a high-quality ODVA MPO fiber optic patch cable assembly and take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect multimode IP68 fiber optic cable assembly for your requirement.

Features
  • ODVA Compatible
  • Exceeds ODVA requirements for Harsh Environment
  • OSP Operational temperature -40°C to 70°C
  • Bayonet style with locking system
  • Outdoor Rated
  • Low Insertion Loss

Application
  • Fiber to the Antenna
  • Distributed Antenna Systems
  • 5G Small Cell
  • Broadcast
  • Military
  • Oil and Gas
  • Transport
  • Renewable Energy