L-com

Integrated ultrasonic level gauge, 10 m range, 4-20 mA, G2A, direct lead, 3 m cable

SKU LLUSCS01-5202
QTY available 5
Quantity Price
1 - 4 $755.00
5 - 9 $724.80
10 - 24 $694.60
25 + Call Us
Price $755.00

All Prices are in US Dollars and do not include duties



L-Com’s LLUSCS01-5202 is an integrated ultrasonic level gauge with a 10000 mm range. This level gauge features a 4-20 output with a direct lead electric connection. Our level sensing transmitter has a 3 meter 2 wire cable connection with a G2A process connection. This level gauge has a IP68 ingress protection rating.

The LLUSCS01-5202 integrated ultrasonic level gauge has a polycarbonate housing. Our gauge has a typical accuracy of 0.5 % full scale and is suitable for the petroleum industry, water and sewage treatment, chemical production, food and beverage and non-contact level monitoring applications. Our ultrasonic level gauge consumes up to 0.75 W of power.

Our ultrasonic gauge operates at a temperature ranging from -20 to +60 deg C. This level gauge has a typical DC power voltage of 24 VDC and a typical supply current of 30 mA. Our transmitter has a direct lead electric connection and a 5 mm resolution ratio. The LLUSCS01-5202 from L-Com has a probe temperature resistance ranging from -20 to +80 deg C.

L-Com has the largest in-stock selection of integrated ultrasonic level gauge with the same-day shipment. Make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect 4-20 mA integrated ultrasonic level gauge for your requirements.


Features
  • Integrated LCD display
  • High reliability
  • Rugged industrial grade housing
  • G2A process connection
  • 4-20 mA output

Application
  • Petroleum Industry
  • Water and sewage treatment
  • Chemical Production
  • Food and beverage
  • Non-contact level monitoring