Industrial High Flex Category 5e Cable Assembly, S/UTP Shielded, 26AWG Stranded, RJ45 to RJ45, Halogen-Free FT2 PUR Jacket, Green, 4F

Item # TMD04014014029-004F
Availability
1,809
Price Table
Quantity Price
1 - 9 $63.99
10 - 24 $61.43
25 - 99 $58.87
100 + Call Us
Add to Cart
This product has a minimum quantity of 10

Description

The L-com TMD04014014029-004F is an industrial high flex Category 5e Ethernet data cable assembly with a 26 AWG wire size. The Category 5e Ethernet data cable assembly has 26 AWG stranded flexible conductors. Our halogen-free FT2-rated PUR Jacket Ethernet cable assembly has RJ45 male plug to RJ45 male plug connectors. This Ethernet data cable assembly with a PUR jacket is 4 feet long. Make your online purchase right now to take advantage of our same-day shipping.

This industrial high flex Category 5e Ethernet cable has braid shielded S/UTP construction. Our braid shielded Category 5e cable assembly is suitable for industrial Ethernet, 10/100BASE-TX, factory automation including high flex and continuous motion, process industry, and harsh environment applications. This Cat5e Ethernet cable with a 26 AWG stranded conductor is green in color. The TMD04014014029-004F Ethernet data cable assembly has an S/UTP braid shielded design which reduces EMI/RFI interference. This Cat5e Ethernet data cable assembly has 4 twisted pairs. The round FT2-rated PUR jacket data cable is designed to withstand temperatures between -20 to 60 deg C.

Our industrial high flex Ethernet cable assembly has an in-series connection and an 8x8, RJ45 connector configuration. The braid shielded Ethernet data cable assembly has an oil resistant, halogen-free FT2-rated PUR jacket. Our Category 5e-rated Ethernet cable assembly has 50um gold-plated RJ45 male connectors. This Category 5e Ethernet data cable has a stranded conductor for flexibility. Our stranded green Category 5e Ethernet data cable is 4 feet long.

L-com has the largest in-stock selection of Category 5e Ethernet cable assemblies for international and domestic orders with same-day shipment. All our data cables are manufactured with quality production processes and are 100% factory tested. L-com carries a wide variety of connectors, hand tools, connector cleaners, and consumables for any field application. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect Category 5e Ethernet data cable assemblies for your requirements.


Features
  • S/UTP braid shielded design reduces EMI/RFI interference
  • Halogen-free, Oil Resistant, FT2 PUR jacket
  • 26 AWG stranded conductors for flexibility and with 50um gold plated connectors for longevity
  • Flex tested to 2.5 million flex cycles
  • 4ft length is hard to find and stocked at L-com for same day shipment
Application
  • Industrial Ethernet
  • 10/100BASE-TX
  • Factory Automation including high flex and continuous motion
  • Process Industry applications
  • Harsh Environment applications