IEC LOCK C13+ to HG NEMA 5-15P, 10A, 125V, 10ft

SKU C13LPHGN515-10-10F
QTY available Call us
Quantity Price
1 + $49.39
Price $49.39

All Prices are in US Dollars and do not include duties



The L-Com C13LPHGN515-10-10F is a IEC LOCK C13+ to HG NEMA 5-15P power cord used in critical Infrastructure, hospitals, internet providers, and power station markets. This lock cord comes with an IEC LOCK C13+ connector which gives better security against accidental disconnection in the case of tension or vibration. The power cord supplies a current of 10 A and is suitable for connecting critical equipment to the power source.

The C13LPHGN515-10-10F power cord can fit in any standard port and contains a push/pull locking mechanism to prevent accidental disconnect which could cost companies thousands of dollars. This push-lock cord comes with a 125 V rating and is suitable for IT techs, offices, server room installers, and maintainers. The L-Com push lock cord has a 10-feet length and is primarily designed to use with monitors, scanners, printers, server rooms for PCs or PDUs and other devices that use a 3-pin connector. This IEC LOCK power cord is vibration resistant and is a perfect replacement for your lost, damaged, or inadequate cord.

L-Com has the largest in-stock selection of 10 A power cords with same-day shipment for domestic and international orders. Make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect C13+ to HG NEMA 5-15P power cord for your requirement.


Features
  • Locking C13 Lock Plus Connector
  • Hospital Grade N5-15 Plug|10 Amp
  • 125 Volt

Application
  • Data centers
  • Industrial equipment
  • Mobile applications
  • PDU


Documents and Resources