Heavy Duty CPU/PDU Power Cord - C14 to C13 - 15 Amp - 15 FT - White

SKU PPA00002WH-15F
QTY available Call us
Quantity Price
1 + $34.79
Price $34.79

All Prices are in US Dollars and do not include duties



The L-com PPA00002WH-15F is a C14 to C13 power cord that is very common in data centers and server rooms. L-com offers multiple color options for this cord which is popular for color coding multiple cords. If the user needs to distiguish cords in high cord density areas, color coding can help. This power cable is rated for 15 amps and 250 volts.

Features
  • 15 Amp 250 Volt Rating
  • 14 AWG Conductors
  • IEC C14 Inlet to IEC C13 Outlet
  • White Jacket

Application
  • PC/Server
  • Powered Devices
  • Switch/Router
  • Power


Documents and Resources