Flexible BNC Male to Black FAKRA Plug Cable Assembly using RG174 Coax, 1 FT

SKU LCCA31188-FT1
QTY available 6
Quantity Price
1 + $35.39
Price $35.39

All Prices are in US Dollars and do not include duties



L-com's LCCA31188-FT1 is a flexible BNC male to black FAKRA plug cable assembly using RG174 coax, 1 FT and ships same-day. These flexible RF cable assemblies are ideal for applications where flexure is required. Our L-com BNC to FAKRA cable assembly has a male to plug gender configuration with flexible RG174 series coax and operates to 1 GHz. The shielding of this BNC cable is comprised of tinned copper braid.

Custom versions of this BNC male to black FAKRA plug cable, along with the rest of L-com's other RF assemblies, can also be built and shipped same day. Other available RF cable assembly value added services from L-com include connector orientation or clocking, heat shrink booting and custom labeling. RF testing can also be performed to document the electrical performance of your cable assembly. Contact a sales representative for testing or custom RF cable quotes. Part number LCCA31188-FT1 L-com Flexible BNC Male to Black FAKRA Plug Cable Assembly using RG174 Coax, 1 FT data sheet PDF includes details of the RF product specifications, CAD drawing(s) and dimensions below.


Features
  • Max Frequency 1 GHz
  • 66% Phase Velocity
  • PVC Jacket
  • 50 ohm Impedence

Application
  • General Purpose
  • Laboratory Use
  • Automotive


Documents and Resources