Flange-mount IEC Outlet for 60320-2-2/F, 2.8 mm solder tabs

SKU ACM-2F-GS-LC
QTY available 12
Quantity Price
1 - 24 $4.48
25 - 49 $4.26
50 - 99 $4.03
100 + Call Us
Price $4.48

All Prices are in US Dollars and do not include duties



The L-com ACM-2F-GS-LC is a flange mount IEC outlet . Our black IEC outlet includes an IEC 60320-2-2/F connector and features 3 contacts and 2.8 mm solder tabs.

The ACM-2F-GS-LC IEC outlet molding is made from nylon 66 material and the contacts are made from tin-plated brass. This electric outlet is rated for a maximum current of 15 A and voltage rating of 250 V. Our IEC outlet from L-com is designed to operate at temperatures ranging from -40 to 70 deg C. This outlet features a UL94V-0 flammability rating enhancing fire safety in the installations.

L-com has an in-stock selection of IEC outlets for local, domestic and international orders. Make your online purchase right now to take advantage of our same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the IEC outlet as per your requirements.


Features
  • Snap in Panel Mount
  • 2.8mm Solder Tab Terminations