Fixed Click Type Torque Wrench With 5/16 Bit For SMA, 2.92mm, 3.5mm Connectors Pre-set to 8 in-lbs

SKU LC-TWC08516
QTY available 28
Quantity Price
1 + $273.99
Price $273.99

All Prices are in US Dollars and do not include duties



LC-TWC08516 click type torque wrench, is designed for 1.85mm, 2.4mm, 2.92mm, 3.5mm and SMA connectors, has a 5/16 bit with a preset value of 8 in-lbs. L-com's LC-TWC08516 click type torque wrenches allow accurate mating force when assembling and disassembling a variety of RF coaxial connectors. The unique feature of click type RF wrenches is that once the preset torque value is reached, they will "click" which can be heard and felt, followed by a slight bend at the head, alerting to the user to stop applying torque to the connector. L-com's click type 1.85mm, 2.4mm, 2.92mm, 3.5mm and SMA torque wrenches are in-stock and are also available for a wide variety of other RF connectors, all of which ship the same day.

Features
  • Designed for continual use
  • Will “click” once preset torque value is achieved
  • Designed to avoid over torque

Application
  • Attaching test cables in lab environments
  • Final production attachment
  • Field install and testing applications
  • Applying accurate torque
  • Avoiding over torque


Documents and Resources

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov